Technical data

KF155.83U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 280 N.m
    External diameter 1 300 mm
    Internal diameter n°1 30 mm
    Hole bore 14 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 84 mm
    Number of holes 5
    Weight 8815 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 402021651R | 432029079R | 8200002874
    RENAULT SAS 82 00 244 108 | 82 00 649 353
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace IV 09/2002 => 02/2006 REAR Left / Right
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010 REAR Left / Right
    RENAULT Espace Espace IV Phase 3 09/2010 => 07/2012 REAR Left / Right
    RENAULT Espace Espace IV Phase 4 07/2012 => 11/2014 REAR Left / Right
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005 REAR Left / Right
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009 REAR Left / Right

Last product search