Technical data

KF155.90U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 280 N.m
    External diameter 1 300 mm
    Internal diameter n°1 30 mm
    Hole bore 14 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 81.7 mm
    Number of holes 5
    Weight 8790 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 43200-0015R | 402022291R | 432027112R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Laguna Laguna III 10/2007 => 11/2010 REAR
    FRONT
    Left / Right
    RENAULT Laguna Laguna III Phase 2 11/2010 => 10/2015 REAR Left / Right
    RENAULT Latitude Latitude 11/2010 => 09/2015 REAR Left / Right

Last product search