Technical data

KF155.91U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 280 N.m
    External diameter 1 300 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 84 mm
    Number of holes 5
    Weight 8830 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 432027259R | 7701206924 | 8200018407 | 8200663193

Last product search