Technical data

KF155.94U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 274 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 11 mm
    Minimum thickness 9.5 mm
    Width 1 88.2 mm
    Number of holes 5
    Weight 8020 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 8200381148
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 REAR Left / Right

Last product search