Technical data

KF159.48U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    Tightening angle 45 °
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 70 N.m
    External diameter 1 250 mm
    Internal diameter n°1 25 mm
    Hole bore 12 mm
    Thickness 9 mm
    Minimum thickness 7 mm
    Width 1 68 mm
    Number of holes 4
    Weight 5560 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 4246.Z9
    PEUGEOT 4246.Z9 | 4249.34
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C4 C4 11/2004 => 01/2011 REAR Left / Right
    PEUGEOT 307 307 03/2001 => 06/2005 REAR Left / Right
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009 REAR Left / Right

Last product search