Technical data

KF159.54U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 249 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 9 mm
    Minimum thickness 8 mm
    Width 1 73.2 mm
    Number of holes 4
    Weight 5860 g
    Not coated no coated disc
    Bearing type KF

Last product search