Technical data

KF159.54U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 249 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 9 mm
    Minimum thickness 8 mm
    Width 1 73.2 mm
    Number of holes 4
    Weight 5860 g
    Not coated no coated disc
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 4249.65
    PEUGEOT 4249.65
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    PEUGEOT 308 308 09/2007 => 03/2015 REAR Left / Right

Last product search