Technical data

KF159.57U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    Coated coated disc
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 250 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 9 mm
    Minimum thickness 7 mm
    Width 1 67 mm
    Number of holes 4
    Weight 5575 g
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    PEUGEOT 4249.32
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C3 C3 (A51) 10/2009 => 09/2016 REAR Left / Right
    CITROEN C4 C4 11/2004 => 01/2011 REAR Left / Right
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017 REAR Left / Right
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014 REAR Left / Right
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016 REAR Left / Right
    CITROEN C4 Cactus C4 Cactus 05/2014 => 12/2017 REAR Left / Right
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009 REAR Left / Right
    PEUGEOT 207 207 03/2006 => 03/2015 REAR Left / Right
    PEUGEOT 208 208 03/2012 => 04/2015 REAR Left / Right
    PEUGEOT 208 208 FL 04/2015 => REAR Left / Right
    PEUGEOT 2008 2008 04/2013 => REAR Left / Right
    DS DS3 DS3 01/2016 => REAR Left / Right

Last product search