Technical data

KF159.60U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 268 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 12 mm
    Minimum thickness 10 mm
    Width 1 73.15 mm
    Number of holes 4
    Weight 7455 g
    Not coated no coated disc
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015 rear Left / Right

Last product search