Technical data

KF159.60U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 268 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 12 mm
    Minimum thickness 10 mm
    Width 1 73.15 mm
    Number of holes 4
    Weight 7455 g
    Not coated no coated disc
    Bearing type KF
  • OE equivalents

    OE equivalents
    Brand OE reference
    PEUGEOT 4249.45
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015 REAR Left / Right
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013 REAR Left / Right
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015 REAR Left / Right
    PEUGEOT 308 308 09/2007 => 03/2015 REAR Left / Right

Last product search