Technical data

KF159.61U

Brake disc hub kits

  • Visual(s)

  • Main features

    Main features
    Coated coated disc
    With integrated wheel bearing Avec roulement de roue intégré
    With integrated sensor ring Avec
    Tightening torque 1 300 N.m
    External diameter 1 249 mm
    Internal diameter n°1 30 mm
    Hole bore 12 mm
    Thickness 9 mm
    Minimum thickness 8 mm
    Width 1 73.2 mm
    Number of holes 4
    Weight 5835 g
    Bearing type KF
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN DS4 DS4 04/2011 => 10/2015 rear Left / Right
    PEUGEOT 308 308 09/2007 => 03/2015 rear Left / Right
    DS DS4 DS4 09/2015 => 05/2018 rear Left / Right

Last product search