Technical data

KR10T2H/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 10 mm
    d1 3 mm
    C 7 mm
    F 4 mm
    B 8 mm
    B1 17 mm
    B2 9 mm
    G M3X0.5
    G1 5 mm
    C1 0.5 mm
    e 7 mm
    h 2.5 mm
    R 500 mm
    Dw 1.25 mm
    Lw 3.8 mm
    Maximum tightening torque 0.5 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.005 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 1.64 kN
    C0r 1.27 kN
    Track load capacity spherical outer ring 0.56 kN
    Nlim (grease) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.38 Hz
    Characteristic rolling element frequency, BSF 3.96 Hz
    Characteristic outer ring frequency, BPF0 3.05 Hz
    Characteristic inner ring frequency, BPFI 4.95 Hz

Last product search