Technical data

KR12XT2LLH/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 12 mm
    d1 4 mm
    C 8 mm
    F 4.8 mm
    B 9 mm
    B1 20 mm
    B2 11 mm
    G M4X0.7
    G1 6 mm
    C1 0.5 mm
    e 8.5 mm
    h 2.5 mm
    Dw 1.5 mm
    Lw 4.8 mm
    Maximum tightening torque 1 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.008 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 2.17 kN
    C0r 1.69 kN
    Track load capacity cylindrical outer ring 1.79 kN
    Nlim (grease) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.38 Hz
    Characteristic rolling element frequency, BSF 3.96 Hz
    Characteristic outer ring frequency, BPF0 2.67 Hz
    Characteristic inner ring frequency, BPFI 4.33 Hz

Last product search