Technical data

KR13XT2LLH/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 13 mm
    d1 5 mm
    C 9 mm
    F 5.75 mm
    B 10 mm
    B1 23 mm
    B2 13 mm
    G M5X0.8
    G1 7.5 mm
    C1 0.5 mm
    e 9.5 mm
    h 3 mm
    Dw 1.5 mm
    Lw 4.8 mm
    Maximum tightening torque 2 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.01 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 270 kN
    C0r 231 kN
    Track load capacity cylindrical outer ring 2.22 kN
    Nlim (grease) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.4 Hz
    Characteristic rolling element frequency, BSF 4.63 Hz
    Characteristic outer ring frequency, BPF0 3.57 Hz
    Characteristic inner ring frequency, BPFI 5.43 Hz

Last product search