Technical data

KR16FXLLD0H/L588

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 16 mm
    d1 6 mm
    C 11 mm
    F 8 mm
    B 12 mm
    B1 28 mm
    B2 16 mm
    G M6X1
    G1 8 mm
    C1 0.6 mm
    e 12 mm
    h 3 mm
    Dw 1.48 mm
    Lw 6.3 mm
    Maximum tightening torque 3 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.02 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 4.05 kN
    C0r 4.2 kN
    Track load capacity cylindrical outer ring 3.4 kN
    Nlim (grease) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.42 Hz
    Characteristic rolling element frequency, BSF 6.25 Hz
    Characteristic outer ring frequency, BPF0 5.06 Hz
    Characteristic inner ring frequency, BPFI 6.94 Hz

Last product search