Technical data

KR19FLL/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 19 mm
    d1 8 mm
    C 11 mm
    F 10 mm
    B 12 mm
    B1 32 mm
    B2 20 mm
    G M8X1.25
    G1 10 mm
    C1 0.6 mm
    n 4 mm
    e 14 mm
    R 500 mm
    Dw 1.5 mm
    Lw 6.3 mm
    Maximum tightening torque 8 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.03 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 4.75 kN
    C0r 5.4 kN
    Track load capacity spherical outer ring 1.38 kN
    Nlim (grease) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 7.54 Hz
    Characteristic outer ring frequency, BPF0 6.52 Hz
    Characteristic inner ring frequency, BPFI 8.48 Hz

Last product search