Technical data

KR22H

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 22 mm
    d1 10 mm
    C 12 mm
    F 12 mm
    B 13 mm
    B1 36 mm
    B2 23 mm
    G M10X1.25
    G1 12 mm
    C1 0.6 mm
    n 4 mm
    e 17 mm
    h 4 mm
    R 500 mm
    Dw 1.5 mm
    Lw 6.3 mm
    Maximum tightening torque 14 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.05 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 5.3 kN
    C0r 6.65 kN
    Track load capacity spherical outer ring 1.69 kN
    Nlim (grease) 12,000 Tr/min
    Nlim (oil) 16,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 8.89 Hz
    Characteristic outer ring frequency, BPF0 8 Hz
    Characteristic inner ring frequency, BPFI 10 Hz

Last product search