Technical data

KR32LL/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 32 mm
    d1 12 mm
    C 14 mm
    F 15 mm
    B 15 mm
    B1 40 mm
    B2 25 mm
    G M12X1.5
    G1 13 mm
    B3 6 mm
    C1 0.6 mm
    n 6 mm
    a 3 mm
    e 23 mm
    R 500 mm
    Dw 2 mm
    Lw 7.3 mm
    Maximum tightening torque 20 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.1 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 7.85 kN
    C0r 9.65 kN
    Track load capacity spherical outer ring 2.86 kN
    Nlim (grease) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 8.38 Hz
    Characteristic outer ring frequency, BPF0 7.5 Hz
    Characteristic inner ring frequency, BPFI 9.5 Hz

Last product search