Technical data

KR35H/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 35 mm
    d1 16 mm
    C 18 mm
    F 18 mm
    B 19.5 mm
    B1 52 mm
    B2 32.5 mm
    G M16X1.5
    G1 17 mm
    B3 8 mm
    C1 0.8 mm
    n 6 mm
    a 3 mm
    e 27 mm
    h 6 mm
    R 500 mm
    Dw 2 mm
    Lw 11.3 mm
    Maximum tightening torque 52 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.17 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 12.2 kN
    C0r 17.9 kN
    Track load capacity spherical outer ring 3.2 kN
    Nlim (grease) 8,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.9 Hz
    Characteristic outer ring frequency, BPF0 9 Hz
    Characteristic inner ring frequency, BPFI 11 Hz

Last product search