Technical data

KR40H/3AS

Cam follower with shaft

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 40 mm
    d1 18 mm
    C 20 mm
    F 22 mm
    B 21.5 mm
    B1 58 mm
    B2 36.5 mm
    G M18X1.5
    G1 19 mm
    B3 8 mm
    C1 0.8 mm
    n 6 mm
    a 3 mm
    e 32 mm
    h 6 mm
    R 500 mm
    Dw 2 mm
    Lw 11.8 mm
    Maximum tightening torque 76 Nm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.25 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 14 kN
    C0r 22.8 kN
    Track load capacity spherical outer ring 3.85 kN
    Nlim (grease) 7,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 11.92 Hz
    Characteristic outer ring frequency, BPF0 11 Hz
    Characteristic inner ring frequency, BPFI 13 Hz

Last product search