Technical data
LM45410
Single row tapered roller bearings
cup
cup

-
Visual(s)
-
Product definition
d 0 mm D 50.29 mm B 0 mm C 10.67 mm T 14.22 mm d1 40.2 mm rs min 0 mm r1s min 1.3 mm e 0.37 Y2 1.62 Y0 0.89 Mass 0.04 kg Brand SNR -
Product performance
Dynamic load, C 0 kN Rating life coefficient, A2 1 Static load, C0 0 kN Fatigue limit load, Cu 0 kN Nref 0 Tr/min Nlim 0 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0 Hz Characteristic rolling element frequency, BSF 0 Hz Characteristic outer ring frequency, BPF0 0 Hz Characteristic inner ring frequency, BPFI 0 Hz -
Abutment dimensions
ra max 0 mm r1a max 1.3 mm -
Calculation factors