Technical data
LUBER DRIVE KIT 120-UNIVERSAL +
Drive
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Graisse Consistency 2 Base oil Minérale Max lubricant service temperature 130 °C Min lubricant service temperature -30 °C Viscosity at 100°C 6.5 cSt Viscosity at 40°C 220 cSt
Main greaser features ATEX certification Non/No Capacity 120 Volume_cmc Diameter 71 mm Distribution time 1 à 12 mois au mois près drive system Electromécanique Length 178 mm Weight 0.14 kg Max pressure 6 bar Max operating temperature 60 °C Min operating temperature -10 °C Lubricant name Universal +