Technical data
LUBER DRIVE KIT 250-CHAIN OIL
Drive
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Huile Base oil Ester + PAO Max lubricant service temperature 250 °C Min lubricant service temperature -20 °C Viscosity at 100°C 28 cSt Viscosity at 40°C 320 cSt
Main greaser features ATEX certification Non/No Capacity 250 Volume_cmc Diameter 71 mm Distribution time 1 à 12 mois au mois près drive system Electromécanique Length 228 mm Weight 0.27 kg Max pressure 6 bar Max operating temperature 60 °C Min operating temperature -10 °C Lubricant name Chain Oil