Technical data
LUBER DRIVE KIT 250-HIGH TEMP
Drive
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Graisse Consistency 2 Base oil Semi-synthétique Max lubricant service temperature 160 °C Min lubricant service temperature -40 °C Viscosity at 100°C 18 cSt Viscosity at 40°C 160 cSt
Main greaser features ATEX certification Non/No Capacity 250 Volume_cmc Diameter 71 mm Distribution time 1 à 12 mois au mois près drive system Electromécanique Length 228 mm Weight 0.27 kg Max pressure 6 bar Max operating temperature 60 °C Min operating temperature -10 °C Lubricant name High Temp