Technical data
LUBER DRIVE KIT 250-VIB
Drive
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.
Automatic electromechanical lubricator providing very precise lubrication, independent of the temperature and with high reliability.

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Graisse Consistency 2 Base oil Semi-synthétique Max lubricant service temperature 140 °C Min lubricant service temperature -20 °C Viscosity at 40°C 160 cSt
Main greaser features ATEX certification Non/No Capacity 250 Volume_cmc Distribution time 1 à 12 mois au mois près drive system Electrochimique Length 215 mm Weight 0.65 kg Max pressure 6 bar Max operating temperature 60 °C Min operating temperature -10 °C Lubricant name Vib