Technical data
LUBER READY 60 VIB
Ready
Single point automatic lubricator with electrochemical drive, particularly suitable for confined or inaccessible spaces. Flexible to operate, enabling optimum use of your equipment.
Single point automatic lubricator with electrochemical drive, particularly suitable for confined or inaccessible spaces. Flexible to operate, enabling optimum use of your equipment.

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Graisse Consistency 2 Base oil Semi-synthétique Max lubricant service temperature 140 °C Min lubricant service temperature -20 °C Viscosity at 100°C 25 cSt Viscosity at 40°C 360 cSt
Main greaser features ATEX certification Oui/Yes Capacity 60 Volume_cmc Diameter 58 mm Distribution time 1 à 12 mois drive system Electrochimique Length 84.5 mm Weight 0.14 kg Max pressure 5 bar Max operating temperature 60 °C Min operating temperature -20 °C Lubricant name Vib