Technical data
LUBER READY CHAIN OIL
Ready
Single point automatic lubricator with electrochemical drive, particularly suitable for confined or inaccessible spaces. Flexible to operate, enabling optimum use of your equipment.
Single point automatic lubricator with electrochemical drive, particularly suitable for confined or inaccessible spaces. Flexible to operate, enabling optimum use of your equipment.

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Huile Base oil Ester + PAO Max lubricant service temperature 250 °C Min lubricant service temperature -20 °C Viscosity at 100°C 28 cSt Viscosity at 40°C 320 cSt
Main greaser features ATEX certification Oui/Yes Capacity 125 Volume_cmc Diameter 58 mm Distribution time 1 à 12 mois drive system Electrochimique Length 117 mm Weight 0.22 kg Max pressure 5 bar Max operating temperature 60 °C Min operating temperature -20 °C Lubricant name Chain oil