Technical data
LUBER SMART 125 HEAVY DUTY+
Smart

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Graisse Consistency 2 Base oil Minérale Max lubricant service temperature 150 °C Min lubricant service temperature -30 °C Viscosity at 100°C 15 cSt Viscosity at 40°C 150 cSt
Main greaser features ATEX certification Oui/Yes Capacity 125 Volume_cmc Diameter 65 mm Distribution time 1 à 12 mois au mois près drive system Electrochimique Length 132 mm Weight 0.28 kg Max pressure 6 bar Max operating temperature 60 °C Min operating temperature -20 °C Lubricant name Heavy duty +