Technical data
LUBER SMART 125 VIB
Smart

-
Visual(s)
-
Documentation
-
Technical data
Main lubricant features Type of lubricant Graisse Consistency 2 Base oil Semi-synthétique Max lubricant service temperature 140 °C Min lubricant service temperature -20 °C Viscosity at 100°C 25 cSt Viscosity at 40°C 360 cSt
Main greaser features ATEX certification Oui/Yes Capacity 125 Volume_cmc Diameter 65 mm Distribution time 1 à 12 mois au mois près drive system Electrochimique Length 137 mm Weight 0.28 kg Max pressure 6 bar Max operating temperature 60 °C Min operating temperature -20 °C Lubricant name Vib