Technical data

M250.01

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 86 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 12 mm
    Weight 110 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 31 33 1 090 612
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW M3 M3 (E46) 07/2000 => 09/2006 FRONT Right
    Left
    Left / Right
    BMW M5 M5 (E60) 12/2004 => 03/2007 FRONT Left / Right
    BMW M5 M5 (E61 LCI) 01/2007 => 09/2011 FRONT Left / Right
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001 FRONT Left / Right
    BMW 7 series Série 7 (E65) 09/2001 => 10/2008 FRONT Left / Right
    BMW 7 series Série 7 (E66) 03/2002 => 10/2008 FRONT Left / Right
    BMW 7 series Série 7 (E67) 10/2002 => 06/2008 FRONT Left / Right
    BMW X5 X5 (E53) 01/2000 => 11/2006 FRONT Left / Right
    BMW Z4 Z4 (E85/E86) 09/2002 => 03/2009 FRONT Left / Right
    BMW M6 M6 (E63/E64) 03/2005 => 07/2010 FRONT Left / Right

Last product search