Technical data

M251.01

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 121 mm
    Internal diameter n°1 82 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 36 mm
    Weight 235 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 2049810025
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    MERCEDES Classe A Classe A (W176) 09/2012 => 06/2015 FRONT Left / Right
    MERCEDES Classe A Classe A FL (W176) 07/2015 => 03/2018 FRONT Left / Right
    MERCEDES Classe B Classe B (W246) 09/2011 => 09/2014 FRONT Left / Right
    MERCEDES Classe B Classe B FL (W246) 09/2014 => 02/2019 FRONT Left / Right
    MERCEDES Classe SLK Classe SLK (172) 01/2011 => 01/2016 FRONT Left / Right
    MERCEDES Classe C Classe C (204) 01/2007 => 02/2011 FRONT Left / Right
    MERCEDES Classe C Classe C (204) FL 03/2011 => 12/2015 FRONT Left / Right
    MERCEDES Classe E Classe E (207-212) 03/2009 => 04/2013 FRONT Left / Right
    MERCEDES Classe E Classe E FL (207-212) 02/2013 => 05/2017 FRONT Left / Right
    MERCEDES Classe CLS Classe CLS FL (219) 02/2008 => 01/2011 FRONT Left / Right
    MERCEDES Classe CLS Classe CLS (218) 09/2010 => 07/2014 FRONT Left / Right
    MERCEDES Classe CLS Classe CLS FL (218) 07/2014 => 12/2017 FRONT Left / Right
    MERCEDES Classe GLK Classe GLK (204) 07/2008 => 06/2012 FRONT Left / Right
    MERCEDES Classe GLK Classe GLK (204) FL 06/2012 => 08/2015 FRONT Left / Right
    MERCEDES Classe CLA Classe CLA 1 (117) 02/2013 => 04/2016 FRONT Left / Right
    MERCEDES Classe CLA Classe CLA 1 (117) FL 02/2016 => FRONT Left / Right
    MERCEDES Classe GLA Classe GLA (X156 Phase I) 11/2013 => 01/2017 FRONT Left / Right
    MERCEDES Classe GLA Classe GLA (X156 Phase II) 02/2017 => FRONT Left / Right
    MERCEDES Classe SLC Classe SLC (172) 01/2016 => FRONT Left / Right

Last product search