Technical data

M252.00

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 54 mm
    Internal diameter n°1 12 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 11 mm
    Weight 60 g
    Bearing type GEN0
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 6150276
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Courrier/Courier Courrier/Courier 08/1991 => 09/1996 FRONT Left / Right
    FORD Escort Escort III 08/1980 => 02/1986 FRONT Left / Right
    FORD Escort Escort IV 01/1986 => 09/1990 FRONT Left / Right
    FORD Escort Escort V 09/1990 => 12/1994 FRONT Left / Right
    FORD Escort Escort VI 01/1995 => 09/2001 FRONT Left / Right
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995 FRONT Left / Right
    FORD Fiesta Fiesta II 83 08/1983 => 01/1989 FRONT Left / Right
    FORD Orion Orion I 09/1983 => 09/1990 FRONT Left / Right
    FORD P100 Pick-up P100 Pick-up 01/1988 => 05/1993 FRONT Left / Right
    FORD Sierra Sierra I 08/1982 => 12/1986 FRONT Left / Right
    FORD Sierra Sierra II 01/1987 => 01/1993 FRONT Left / Right

Last product search