Technical data
M252.04
SUSPENSION BEARING

-
Visual(s)
-
Main features
External diameter 1 45,3 mm NTN-SNR recommends Hazet tool 4910/13 + 4915/15 Width 1 13,63 mm Weight 100 g Bearing type GEN0 -
OE equivalents
Brand OE reference FORD 7331751 -
Is contained in
-
Compatibility
Brand Model Generation Dates Location Position FORD Escort Escort VI 01/1995 => 09/2001 FRONT Left / Right