Technical data

M252.05

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 43 mm
    Internal diameter n°1 5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 13 mm
    Weight 60 g
    Bearing type GEN0
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 6112404
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Escort Escort III 08/1980 => 02/1986 FRONT Left / Right
    FORD Escort Escort V 09/1990 => 12/1994 FRONT Left / Right
    FORD Fiesta Fiesta I 06/1976 => 08/1983 FRONT Left / Right
    FORD Fiesta Fiesta II 83 08/1983 => 01/1989 FRONT Left / Right
    FORD Granada Granada 85 05/1985 => 12/1991 FRONT Left / Right
    FORD Orion Orion II 09/1990 => 09/1993 FRONT Left / Right
    FORD Orion Orion I 09/1983 => 09/1990 FRONT Left / Right
    FORD Scorpio Scorpio 03/1985 => 01/1992 FRONT Left / Right
    FORD Sierra Sierra I 08/1982 => 12/1986 FRONT Left / Right

Last product search