Technical data

M252.06

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 117,5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 12 mm
    Weight 108 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1023332 | 1051724 | 1078730 | 1103725 | 6735956
    VOLVO 30616825
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Cougar Cougar 09/1998 => 02/2001 FRONT Left / Right
    FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000 FRONT Left / Right
    FORD Mondeo Mondeo I (FD) 01/1993 => 08/1996 FRONT Left / Right
    FORD Scorpio Scorpio 10/1994 => 07/1998 FRONT Left / Right
    FORD Transit/Tourneo Transit 2000 01/2000 => 12/2006 FRONT Left / Right
    VOLVO S40 S40 10/1995 => 03/2004 FRONT Left / Right
    VOLVO V40 V40 10/1995 => 03/2004 FRONT Left / Right

Last product search