Technical datasheet
M252.08
SUSPENSION BEARING

-
Visual(s)
-
Main features
External diameter 1 98 mm NTN-SNR recommends Hazet tool 4910/13 + 4915/15 Width 1 19 mm Weight 98 g Bearing type GEN2 -
OE equivalents
Brand OE reference FORD 1061721 | 1115132 -
Is contained in