Technical data

M252.09

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 107 mm
    Internal diameter n°1 35 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 37 mm
    Weight 385 g
    Bearing type GEN2.5
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1115177 | 4363242 | 4986166
    JAGUAR C2S30556
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Mondeo Mondeo III 2000 (GE) 10/2000 => 05/2003 FRONT Left / Right
    FORD Mondeo Mondeo III FL (GE) 06/2003 => 06/2007 FRONT Left / Right
    FORD Connect Tourneo Connect TC7 05/2002 => 06/2006 FRONT Left / Right
    FORD Connect Transit Connect TC7 05/2002 => 06/2006 FRONT Left / Right
    FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013
    FORD Connect Tourneo Connect TC7 FL 06/2006 => 06/2011
    JAGUAR X-Type X-Type 02/2001 => 02/2008 FRONT Left / Right
    JAGUAR X-Type X-Type FL 03/2008 => 12/2009 FRONT Left / Right

Last product search