Technical data

M252.10

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 100 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 37 mm
    Weight 230 g
    Bearing type GEN2.5
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1146152 | 1198235
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005 FRONT Left / Right
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008 FRONT Left / Right
    FORD Fusion Fusion 06/2002 => 09/2005 FRONT Left / Right
    FORD Fusion Fusion FL 10/2005 => 06/2012 FRONT Left / Right

Last product search