Technical data

M252.14

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 113 mm
    Internal diameter n°1 35 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 69 mm
    Weight 280 g
    Bearing type GEN2.5
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1539863 | 1679526
    LAND ROVER LR018785
    VOLVO 31277826
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Galaxy Galaxy II (CA1) 04/2006 => 06/2010 FRONT Left / Right
    FORD Galaxy Galaxy II FL (CA1) 03/2010 => 04/2015 FRONT Left / Right
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010 FRONT Left / Right
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014 FRONT Left / Right
    FORD S-Max S-Max 04/2006 => 06/2010 FRONT Left / Right
    FORD S-Max S-Max FL 03/2010 => 03/2015 FRONT Left / Right
    LAND ROVER Discovery Discovery Sport 09/2014 => FRONT Left / Right
    LAND ROVER Freelander Freelander 2 02/2006 => 09/2014 FRONT Left / Right
    LAND ROVER Range Rover Range Rover Evoque 03/2011 => 06/2015 FRONT Left / Right
    LAND ROVER Range Rover Range Rover Evoque FL 06/2015 => FRONT Left / Right
    VOLVO S60 S60 II 04/2010 => 10/2013 FRONT Left / Right
    VOLVO S60 S60 II FL 10/2013 => FRONT Left / Right
    VOLVO S80 S80 II 03/2006 => 10/2013 FRONT Left / Right
    VOLVO S80 S80 II FL 10/2013 => FRONT Left / Right
    VOLVO V70 V70 III 03/2007 => 10/2013 FRONT Left / Right
    VOLVO V70 V70 III FL 10/2013 => 11/2016 FRONT Left / Right
    VOLVO XC 70 XC 70 03/2007 => 05/2010 FRONT Left / Right
    VOLVO XC 70 XC 70 05/2010 => 10/2013 FRONT Left / Right
    VOLVO XC 70 XC 70 FL 09/2013 => 11/2016 FRONT Left / Right
    VOLVO XC 60 XC 60 07/2008 => 10/2013 FRONT Left / Right
    VOLVO XC 60 XC 60 FL 10/2013 => 09/2017 FRONT Left / Right
    VOLVO V60 V60 09/2010 => 10/2013 FRONT Left / Right
    VOLVO V60 V60 FL 10/2013 => 06/2018 FRONT Left / Right

Last product search