Technical data

M253.00

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 130 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 28 mm
    Weight 425 g
    Bearing type GEN2.5
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 312503
    VAUXHALL 90170695
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Combo Combo sur base Corsa B 03/1993 => 09/2001 FRONT Left / Right
    OPEL Corsa Corsa B 03/1993 => 08/2000 FRONT Left / Right
    OPEL Corsa Corsa A 10/1982 => 12/1993 FRONT Left / Right
    OPEL Tigra Tigra 10/1994 => 01/2001 FRONT Left / Right
    VAUXHALL Combo Combo sur base Corsa B 10/1993 => 09/2001 FRONT Left / Right
    VAUXHALL Corsa Corsa MKI 04/1993 => 08/2000 FRONT Left / Right
    VAUXHALL Nova Nova 04/1983 => 03/1993 FRONT Left / Right
    VAUXHALL Tigra Tigra 11/1994 => 01/2001 FRONT Left / Right

Last product search