Technical data
M253.01
SUSPENSION BEARING

-
Visual(s)
-
Main features
External diameter 1 41 mm Internal diameter n°1 16 mm NTN-SNR recommends Hazet tool 4910/13 + 4915/15 Width 1 11 mm Weight 70 g Bearing type GEN0 -
OE equivalents
Brand OE reference OPEL 344515 | 344516 VAUXHALL 90236985 | 90425479 -
Is contained in
-
Compatibility
Brand Model Generation Dates Location Position OPEL Astra Astra Classic 09/1998 => 12/2002 FRONT Left / Right OPEL Calibra Calibra 09/1989 => 07/1997 FRONT Left / Right OPEL Vectra Vectra A 09/1988 => 09/1995 FRONT Left / Right VAUXHALL Calibra Calibra 06/1990 => 07/1997 FRONT Left / Right VAUXHALL Cavalier Cavalier 10/1988 => 10/1995 FRONT Left / Right