Technical data

M253.02

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 45 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 11,8 mm
    Weight 80 g
    Bearing type GEN0
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 94535236
    DAEWOO 94535236
    OPEL 344518
    VAUXHALL 90374844
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012 FRONT Left / Right
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009 FRONT Left / Right
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004 FRONT Left / Right
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999 FRONT Left / Right
    DAEWOO Nubira Nubira III (J200) 07/2003 => 07/2005 FRONT Left / Right
    DAEWOO Lacetti Lacetti 10/2003 => 12/2004 FRONT Left / Right
    OPEL Astra Astra F 09/1991 => 02/2001 FRONT Left / Right
    VAUXHALL Astramax Astramax 10/1991 => 03/1998 FRONT Left / Right
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001 FRONT Left / Right

Last product search