Technical data

M253.05

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 86 mm
    Internal diameter n°1 62,1 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 12 mm
    Weight 116 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 344505
    VAUXHALL 90121275
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Ascona Ascona C 08/1981 => 08/1988 FRONT Left / Right
    OPEL Omega Omega B 02/1994 => 07/2003 FRONT Left / Right
    OPEL Omega Omega A 10/1986 => 02/1994 FRONT Left / Right
    OPEL Senator Senator B 02/1987 => 06/1993 FRONT Left / Right
    VAUXHALL Carlton Carlton 11/1986 => 05/1994 FRONT Left / Right
    VAUXHALL Cavalier Cavalier 08/1981 => 09/1988 FRONT Left / Right
    VAUXHALL Omega Omega 04/1994 => 12/2003 FRONT Left / Right
    VAUXHALL Senator Senator B 09/1987 => 08/1993 FRONT Left / Right

Last product search