Technical data

M253.07

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 150 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 48 mm
    Weight 740 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DAEWOO 90184756
    OPEL 344509 | 90184756
    VAUXHALL 90184756
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DAEWOO Aranos Aranos 02/1995 => 07/2005 FRONT Left / Right
    DAEWOO Espero Espero 09/1993 => 05/1999 FRONT Left / Right
    DAEWOO Nexia Nexia 03/1995 => 07/2005 FRONT Left / Right
    OPEL Combo Combo sur base Kadette E 07/1985 => 03/1993 FRONT Left / Right
    OPEL Kadett Kadett E 08/1984 => 05/1992 FRONT Left / Right
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993 FRONT Left / Right
    VAUXHALL Astra Astra Belmont 01/1986 => 09/1991 FRONT Left / Right

Last product search