Technical data

M253.08

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 12 mm
    Internal diameter n°1 36 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 17 mm
    Weight 465 g
    Bearing type GEN2.5
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 312510
    VAUXHALL 90468618
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Astra Astra G 02/1998 => 12/2005 FRONT Left / Right
    OPEL Astra Astra Classic II sur base G 01/2005 => 12/2009 FRONT Left / Right
    OPEL Combo Combo sur base Corsa C 10/2001 => 06/2004 FRONT Left / Right
    OPEL Combo Combo Tour sur base Corsa C 04/2002 => 06/2004 FRONT Left / Right
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011 FRONT Left / Right
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011 FRONT Left / Right
    OPEL Corsa Corsa C 09/2000 => 08/2003 FRONT Left / Right
    OPEL Corsa Corsa C FL 09/2003 => 07/2006 FRONT Left / Right
    OPEL Vectra Vectra B 10/1995 => 01/1999 FRONT Left / Right
    OPEL Vectra Vectra B 02/1999 => 06/2003 FRONT Left / Right
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003 FRONT Left / Right
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005 FRONT Left / Right
    OPEL Meriva Meriva A 05/2003 => 07/2010 FRONT Left / Right
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005 FRONT Left / Right
    VAUXHALL Combo Combo sur base Corsa C 10/2001 => 06/2004 FRONT Left / Right
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011 FRONT Left / Right
    VAUXHALL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011 FRONT Left / Right
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003 FRONT Left / Right
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006 FRONT Left / Right
    VAUXHALL Vectra Vectra 10/1995 => 03/2002 FRONT Left / Right
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010 FRONT Left / Right

Last product search