Technical data

M253.09

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 114 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 33 mm
    Weight 178 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 51755689
    OPEL 344503 | 344625 | 344665
    SAAB 9191181 | 13270705 | 93191295
    VAUXHALL 9191181 | 13270705 | 93191295
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FIAT Croma Croma II (194-294) 06/2005 => 10/2007 FRONT Left / Right
    FIAT Croma Croma II FL (194-294) 10/2007 => 01/2011 FRONT Left / Right
    OPEL Astra Astra H 03/2004 => 11/2011 FRONT Left / Right
    OPEL Vectra Vectra C 04/2002 => 09/2005 FRONT Left / Right
    OPEL Vectra Vectra C FL 10/2005 => 02/2009 FRONT Left / Right
    OPEL Zafira Zafira B 07/2005 => 07/2008 FRONT Left / Right
    OPEL Zafira Zafira B FL 07/2008 => 12/2011 FRONT Left / Right
    OPEL Zafira Zafira B Family 08/2011 => 11/2014 FRONT Left / Right
    OPEL Signum Signum 06/2003 => 09/2005 FRONT Left / Right
    OPEL Signum Signum FL 10/2005 => 11/2008 FRONT Left / Right
    SAAB 9-3 9-3 FL 09/2002 => 03/2012 FRONT Left / Right
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012 FRONT Left / Right
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005 FRONT Left / Right
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009 FRONT Left / Right
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009 FRONT Left / Right
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011 FRONT Left / Right
    VAUXHALL Zafira Zafira II FL Classic 08/2011 => 04/2015 FRONT Left / Right
    VAUXHALL Signum Signum 06/2003 => 09/2005 FRONT Left / Right
    VAUXHALL Signum Signum FL 10/2005 => 11/2008 FRONT Left / Right

Last product search