Technical data
M253.10
SUSPENSION BEARING

-
Visual(s)
-
Main features
External diameter 1 96 mm Internal diameter n°1 15 mm NTN-SNR recommends Hazet tool 4910/13 + 4915/15 Width 1 12 mm Weight 140 g Bearing type GEN0 -
OE equivalents
Brand OE reference OPEL 344524 VAUXHALL 90538326 -
Is contained in
-
Compatibility
Brand Model Generation Dates Location Position OPEL Astra Astra F 09/1991 => 02/2001 FRONT Left / Right VAUXHALL Astra Astra MK III 09/1991 => 03/2001 FRONT Left / Right