Technical data

M254.00

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 36,6 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 10,8 mm
    Weight 60 g
    Bearing type GEN0
  • OE equivalents

    OE equivalents
    Brand OE reference
    MG ADU4620
    ROVER ADU4620
    SEAT SE021156017A
    VOLVO 3266405
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ROVER Maestro Maestro 03/1983 => 01/1995 FRONT Left / Right
    ROVER Montego Montego 05/1984 => 12/1994 FRONT Left / Right
    SEAT Ibiza Ibiza I 08/1984 => 02/1993 FRONT Left / Right
    SEAT Malaga Malaga 05/1985 => 12/1993 FRONT Left / Right
    SEAT Marbella Marbella 11/1986 => 05/1998 FRONT Left / Right
    VOLVO 340 340 09/1982 => 07/1991 FRONT Left / Right
    VOLVO 360 360 09/1982 => 07/1989 FRONT Left / Right

Last product search