Technical data

M254.01

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 45,3 mm
    Internal diameter n°1 14,15 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 13,4 mm
    Weight 65 g
    Bearing type GEN0
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 1J0412249 | 6R0412249 | 357412249
    CHEVROLET 96535010
    FORD 1102592 | 7201688
    SEAT 1J0412249 | 6R0412249 | 357412249
    SKODA 1J0412249 | 6R0412249 | 357412249
    SMART 4503300051
    VOLKSWAGEN 1J0412249 | 6R0412249 | 357412249
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000 FRONT Left / Right
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003 FRONT Left / Right
    AUDI S3 S3 Série 1 11/1998 => 06/2003 FRONT Left / Right
    AUDI TT TT série 1 10/1998 => 06/2006 FRONT Left / Right
    AUDI A1 A1 05/2010 => 04/2015 FRONT Left / Right
    AUDI A1 A1 FL 11/2014 => 10/2018 FRONT Left / Right
    AUDI S1 S1 01/2014 => FRONT Left / Right
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011 FRONT Left / Right
    CHEVROLET Kalos Kalos (T250) 01/2005 => 05/2008 FRONT Left / Right
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008 FRONT Left / Right
    CHEVROLET Aveo Aveo T250/2 03/2008 => 02/2011 FRONT Left / Right
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009 FRONT Left / Right
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005 FRONT Left / Right
    FORD Galaxy Galaxy I (VX) 05/1995 => 03/2000 FRONT Left / Right
    FORD Galaxy Galaxy I FL (VY) 04/2000 => 04/2006 FRONT Left / Right
    SMART Fortwo Fortwo MKII 01/2007 => 11/2014 FRONT Left / Right
    SEAT Alhambra Alhambra II 06/2000 => 05/2003 FRONT Left / Right
    SEAT Alhambra Alhambra 03/1996 => 05/2000 FRONT Left / Right
    SEAT Alhambra Alhambra II FL 06/2003 => 03/2010 FRONT Left / Right
    SEAT Arosa Arosa 02/1997 => 06/2004 FRONT Left / Right
    SEAT Cordoba Cordoba II 07/1996 => 05/1999 FRONT Left / Right
    SEAT Cordoba Cordoba I 02/1993 => 06/1996 FRONT Left / Right
    SEAT Ibiza Ibiza II 02/1993 => 06/1996 FRONT Left / Right
    SEAT Ibiza Ibiza II FL1 07/1996 => 06/1999 FRONT Left / Right
    SEAT Ibiza Ibiza IV 03/2008 => 03/2012 FRONT Left / Right
    SEAT Ibiza Ibiza IV FL 02/2012 => 09/2015 FRONT Left / Right
    SEAT Ibiza Ibiza IV FL2 05/2015 => 01/2017 FRONT Left / Right
    SEAT Inca Inca 11/1995 => 06/2003 FRONT Left / Right
    SEAT Leon Leon I 08/1999 => 05/2006 FRONT Left / Right
    SEAT Toledo Toledo série 2 10/1998 => 07/2004 FRONT Left / Right
    SEAT Toledo Toledo série 1 02/1991 => 09/1998 FRONT Left / Right
    SEAT Toledo Tolédo série 4 07/2012 => 06/2015 FRONT Left / Right
    SEAT Toledo Toledo série 4 FL 05/2015 => 04/2019 FRONT Left / Right
    SEAT Mii Mii phase 1 10/2011 => 09/2015 FRONT
    rear
    Left / Right
    SKODA Fabia Fabia II 12/2006 => 03/2010 FRONT Left / Right
    SKODA Fabia Fabia II FL 03/2010 => 12/2014 FRONT Left / Right
    SKODA Fabia Fabia III 08/2014 => 07/2018 FRONT Left / Right
    SKODA Fabia Fabia III FL 02/2018 => FRONT Left / Right
    SKODA Octavia Octavia I 10/1996 => 07/2000 FRONT Left / Right
    SKODA Octavia Octavia I FL 08/2000 => 12/2010 FRONT Left / Right
    SKODA Roomster Roomster 03/2006 => 03/2010 FRONT Left / Right
    SKODA Roomster Roomster FL 03/2010 => 05/2015 FRONT Left / Right
    SKODA Citigo Citigo 10/2011 => 04/2017 FRONT Left / Right
    SKODA Citigo Citigo FL 04/2017 => FRONT Left / Right
    SKODA Rapid Rapid 07/2012 => 07/2017 FRONT Left / Right
    SKODA Rapid Rapid phase 2 07/2017 => 12/2019 FRONT Left / Right
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005 FRONT Left / Right
    VOLKSWAGEN Caddy Caddy II 11/1995 => 01/2004 FRONT Left / Right
    VOLKSWAGEN Corrado Corrado 09/1988 => 07/1995 FRONT Left / Right
    VOLKSWAGEN Golf Golf III 11/1991 => 04/1999 FRONT Left / Right
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006 FRONT Left / Right
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005 FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005 FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001 FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010 FRONT Left / Right
    VOLKSWAGEN Passat Passat III 04/1988 => 10/1993 FRONT Left / Right
    VOLKSWAGEN Passat Passat IV 10/1993 => 05/1997 FRONT Left / Right
    VOLKSWAGEN Polo Polo V 10/1994 => 12/1999 FRONT Left / Right
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015 FRONT Left / Right
    VOLKSWAGEN Polo Polo IX FL 02/2014 => FRONT Left / Right
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan II FL 06/2003 => 03/2010 FRONT Left / Right
    VOLKSWAGEN Vento Vento 11/1991 => 12/1997 FRONT Left / Right
    VOLKSWAGEN Golf Cabriolet Golf II Cabriolet 09/1993 => 02/1998 FRONT Left / Right
    VOLKSWAGEN Golf Cabriolet Golf III Cabriolet 03/1998 => 06/2002 FRONT Left / Right
    VOLKSWAGEN UP UP 08/2011 => 07/2016 FRONT Left / Right
    VOLKSWAGEN UP UP FL 05/2016 => FRONT Left / Right

Last product search