Technical data
M255.03
SUSPENSION BEARING

-
Visual(s)
-
Main features
External diameter 1 65 mm NTN-SNR recommends Hazet tool 4910/13 + 4915/15 Width 1 12 mm Weight 135 g Bearing type GEN0 -
OE equivalents
Brand OE reference RENAULT 7700815157 -
Compatibility
Brand Model Generation Dates Location Position RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left / Right RENAULT Safrane Safrane 05/1992 => 09/1996 FRONT Left / Right